COVID-19 Kunden- und Partner-Hub von CommScope Besuchen
Produkte
Verwandte Ergebnisse
COVID-19 Kunden- und Partner-Hub von CommScope Besuchen
Universal Connectivity Platform (UCP) Xtra-U Patch Panel, without cable management, includes grounding bolt, black
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Panel |
Product Series | UCP |
Color | Black |
Growth Configuration | Unloaded |
Rack Type | EIA 19 in |
Rack Units | 1 |
Height | 43.8 mm | 1.724 in |
Width | 482.6 mm | 19 in |
Depth | 270 mm | 10.63 in |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Panel |
Product Series | UCP |
Color | Black |
Growth Configuration | Unloaded |
Rack Type | EIA 19 in |
Rack Units | 1 |
Height | 43.8 mm | 1.724 in |
Width | 482.6 mm | 19 in |
Depth | 270 mm | 10.63 in |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |