Warning Icon
This product was discontinued on: January 30, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

7642132-00 | AUT

ERA® Auxiliary Transport Card

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Card
Product Brand ERA®

General Specifications

Device Type Card
General Alarm Integrated into management system
Input Connector Interface RJ45
Input Connector, quantity 8
Management Interface Integrated into management system
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Dimensions

Height 30 mm | 1.181 in
Width 107 mm | 4.213 in
Depth 300 mm | 11.811 in

Packaging and Weights

Height, packed 210 mm | 8.268 in
Width, packed 63 mm | 2.48 in
Depth, packed 362 mm | 14.252 in
Weight, net 0.44 kg | 0.97 lb

Product Classification

Product Type Card
Product Brand ERA®

General Specifications

Device Type Card
General Alarm Integrated into management system
Input Connector Interface RJ45
Input Connector, quantity 8
Management Interface Integrated into management system
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Dimensions

Height 30 mm | 1.181 in
Width 107 mm | 4.213 in
Depth 300 mm | 11.811 in

Packaging and Weights

Height, packed 210 mm | 8.268 in
Width, packed 63 mm | 2.48 in
Depth, packed 362 mm | 14.252 in
Weight, net 0.44 kg | 0.97 lb

Product Specification

Product Specification