Warning Icon
This product was discontinued on: August 28, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

1985960-1

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • North America

Fiber Optic Kit, LC, secure, simplex, Multimode, XG, red

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | North America
Portfolio NETCONNECT®
Product Type Fiber connector
Product Series SECURE

General Specifications

Application For use with jacketed fiber cable
Body Style Simplex
Boot Style Short
Color Red
Color, boot Aqua
Ferrule Geometry Factory polished
Interface LC/UPC
Interface Feature Epoxyless

Dimensions

Compatible Cable Diameter 2 mm | 0.079 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3 | OM4

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | North America
Portfolio NETCONNECT®
Product Type Fiber connector
Product Series SECURE

General Specifications

Application For use with jacketed fiber cable
Body Style Simplex
Boot Style Short
Color Red
Color, boot Aqua
Ferrule Geometry Factory polished
Interface LC/UPC
Interface Feature Epoxyless

Dimensions

Compatible Cable Diameter 2 mm | 0.079 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3 | OM4

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification