Products

von 1569 Ergebnis(sen)
Ansehen:
Vergleichen

Filter

Featured
NG4-MON-MODULES
Base Product
NG4-MON-MODULES
NG4access Monitoring Module
NG4-MON-MODULES
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Type: Monitoring module
  • Product Series: FACT | NG4
  • Distribution Type: 1 x 2 splitter
  • Interface, Input: LC/APC | LC/UPC
  • Interface, Output: LC/APC | LC/UPC
NG4-MON-MODULES
  • Product Type: Monitoring module
  • Product Series: FACT | NG4
  • Distribution Type: 1 x 2 splitter
  • Interface, Input: LC/APC | LC/UPC
  • Interface, Output: LC/APC | LC/UPC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
NG4-SPLTR-MODULES
Base Product
NG4-SPLTR-MODULES
NG4access Splitter Module
NG4-SPLTR-MODULES
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Type: Splitter module
  • Product Series: FACT | NG4
  • Interface, Input: LC/APC
  • Interface, Output: LC/APC
NG4-SPLTR-MODULES
  • Product Type: Splitter module
  • Product Series: FACT | NG4
  • Interface, Input: LC/APC
  • Interface, Output: LC/APC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
NG4-WDM-MODULES
Base Product
NG4-WDM-MODULES
NG4access xWDM Module
NG4-WDM-MODULES
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Type: CWDM module | DWDM module
  • Product Series: FACT | NG4
  • Interface, Input: LC/APC | LC/UPC
  • Interface, Output: LC/APC | LC/UPC
NG4-WDM-MODULES
  • Product Type: CWDM module | DWDM module
  • Product Series: FACT | NG4
  • Interface, Input: LC/APC | LC/UPC
  • Interface, Output: LC/APC | LC/UPC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
FDF-FL2-SPLTR-MODULES
Base Product
FDF-FL2-SPLTR-MODULES
FDF/FL2 VAM Fiber Optic Splitter Module
FDF-FL2-SPLTR-MODULES
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Type: Splitter module
  • Product Series: FDF | FL2000
FDF-FL2-SPLTR-MODULES
  • Product Type: Splitter module
  • Product Series: FDF | FL2000
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
FDF-FL2-WDM-MODULES
Base Product
FDF-FL2-WDM-MODULES
FDF/FL2 WDM Fiber Optic Module
FDF-FL2-WDM-MODULES
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Type: CWDM module | DWDM module | WDM module
  • Product Series: FDF | FL2000
  • Interface, Input: LC/APC | LC/UPC | SC/APC | SC/UPC
  • Interface, Output: LC/APC | LC/UPC | SC/APC | SC/UPC
FDF-FL2-WDM-MODULES
  • Product Type: CWDM module | DWDM module | WDM module
  • Product Series: FDF | FL2000
  • Interface, Input: LC/APC | LC/UPC | SC/APC | SC/UPC
  • Interface, Output: LC/APC | LC/UPC | SC/APC | SC/UPC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
NGF-FMT-SPLTR-MODULES
Base Product
NGF-FMT-SPLTR-MODULES
FMT/NGF MicroVAM Fiber Optic Monitoring Module
NGF-FMT-SPLTR-MODULES
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Type: Splitter module
  • Product Series: NGF
  • Interface, Input: LC/APC | LC/UPC | SC/APC | SC/UPC
  • Interface, Output: LC/APC | LC/UPC | SC/APC | SC/UPC
NGF-FMT-SPLTR-MODULES
  • Product Type: Splitter module
  • Product Series: NGF
  • Interface, Input: LC/APC | LC/UPC | SC/APC | SC/UPC
  • Interface, Output: LC/APC | LC/UPC | SC/APC | SC/UPC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
NGF-FMT-WDM-MODULES
Base Product
NGF-FMT-WDM-MODULES
FMT/NGF MicroVAM Fiber Optic xWDM Modules
NGF-FMT-WDM-MODULES
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Type: CWDM module | DWDM module | WDM module
  • Product Series: NGF
  • Interface, Input: LC/APC | LC/UPC | SC/APC | SC/UPC
  • Interface, Output: LC/APC | LC/UPC | SC/APC | SC/UPC
NGF-FMT-WDM-MODULES
  • Product Type: CWDM module | DWDM module | WDM module
  • Product Series: NGF
  • Interface, Input: LC/APC | LC/UPC | SC/APC | SC/UPC
  • Interface, Output: LC/APC | LC/UPC | SC/APC | SC/UPC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
NGF-SPLTR-MODULES
Base Product
NGF-SPLTR-MODULES
Next Generation Frame (NGF) Modular Splitter Modules for FTTx applications
NGF-SPLTR-MODULES
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Type: Splitter module
  • Product Series: NGF
  • Interface, Input: SC/APC | SC/UPC
  • Interface, Output: SC/APC | SC/UPC
NGF-SPLTR-MODULES
  • Product Type: Splitter module
  • Product Series: NGF
  • Interface, Input: SC/APC | SC/UPC
  • Interface, Output: SC/APC | SC/UPC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
LSX-SPLTR-MODULES
Base Product
LSX-SPLTR-MODULES
LGX VAM Fiber Optic Splitter Module
LSX-SPLTR-MODULES
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Type: Splitter module
  • Product Series: LSX
  • Interface, Input: LC/APC | LC/UPC | SC/APC | SC/UPC
LSX-SPLTR-MODULES
  • Product Type: Splitter module
  • Product Series: LSX
  • Interface, Input: LC/APC | LC/UPC | SC/APC | SC/UPC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
073242-000 | OCAB-S2-05-B3 073242-000 | OCAB-S2-05-B3
Fiber Optic Power Reducing Build Out Attenuator, singlemode SC/APC 8°, 5dB, green
073242-000 | OCAB-S2-05-B3
  • Regional Availability: EMEA | Latin America | North America
  • Product Series: OCAB
  • Product Type: Fiber attenuator
  • Fiber Mode: Singlemode
  • Interface: SC/APC
  • Attenuation, nominal: 5 dB
  • Operating Wavelength: 1260 – 1360 nm
073242-000 | OCAB-S2-05-B3
  • Product Series: OCAB
  • Product Type: Fiber attenuator
  • Fiber Mode: Singlemode
  • Interface: SC/APC
  • Attenuation, nominal: 5 dB
  • Operating Wavelength: 1260 – 1360 nm
  • Regional Availability: EMEA | Latin America | North America
116894-000 | OCC1A-1240-NNANQNF 116894-000 | OCC1A-1240-NNANQNF
OCC1A Wideband Splitter, singlemode, 1x2, 60/40 ratio, 0.250 mm cable, field installable
116894-000 | OCC1A-1240-NNANQNF
  • Regional Availability: North America
  • Product Type: Splitter component
  • Product Series: OCC1A
  • Distribution Type: 1 x 2 splitter
  • Interface, Input: Stub tail
  • Interface, Output: Stub tail
116894-000 | OCC1A-1240-NNANQNF
  • Product Type: Splitter component
  • Product Series: OCC1A
  • Distribution Type: 1 x 2 splitter
  • Interface, Input: Stub tail
  • Interface, Output: Stub tail
  • Regional Availability: North America
131599-000 | FOSC-OC-6DSD120ANN2T-U23 131599-000 | FOSC-OC-6DSD120ANN2T-U23
FOSC® A-TRAY-24 type, DWDM, 16 channels, demux, 1561.42 nm starting wavelength, skipped channels
131599-000 | FOSC-OC-6DSD120ANN2T-U23
  • Regional Availability: North America
  • Product Type: DWDM splice tray
  • Product Series: FOSC-OC
  • Interface, Input: Stub tail
  • Interface, Output: Stub tail
131599-000 | FOSC-OC-6DSD120ANN2T-U23
  • Product Type: DWDM splice tray
  • Product Series: FOSC-OC
  • Interface, Input: Stub tail
  • Interface, Output: Stub tail
  • Regional Availability: North America