Products

von 69 Ergebnis(sen)
Ansehen:
Vergleichen

Filter

1001310 | 10G EPON XFP 1001310 | 10G EPON XFP
XFP Optical Transceiver for R-OLT PON interface, 10G/10G (10GBASE-PR30), 10G/1G (10/1GBASE-PRX30), 2G/1G (Turbo Mode), and 1G/1G (1000BASE-PX20)
1001310 | 10G EPON XFP
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: CommScope FLX™
  • Product Type: Optical transceiver
  • Product Series: XFP
1001310 | 10G EPON XFP
  • Product Brand: CommScope FLX™
  • Product Type: Optical transceiver
  • Product Series: XFP
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
619630-001-00 619630-001-00
CommScope FLX™ GPON Optical Module, class C+, SFP (Small Form-factor Pluggable) package with SC receptacle optical interface, 2488 Mbps downstream Tx/1244 Mbps upstream Rx
619630-001-00
  • Product Brand: CommScope FLX™
  • Product Type: Optical transceiver
  • Product Series: SFP
619630-001-00
  • Product Brand: CommScope FLX™
  • Product Type: Optical transceiver
  • Product Series: SFP
619631-001-00 619631-001-00
CommScope FLX™ XGS-PON Optical Module, Single fiber bi-directional data links with 9.953 Gbps downstream and 9.953 Gbps / 2.488 Gbps upstream, SFP+ package with SC/UPC receptacle interface
619631-001-00
  • Product Brand: CommScope FLX™
  • Product Type: Optical transceiver
  • Product Series: SFP
619631-001-00
  • Product Brand: CommScope FLX™
  • Product Type: Optical transceiver
  • Product Series: SFP
619632-001-00 619632-001-00
CommScope FLX™ Combo XGS-PON/GPON Optical Module, SFP+, Single fiber bi-directional data links with Tx1: 9.953 Gbps Rx1: 9.953 Gbps / 2.488 Gbps Tx2: 2.488 Gbps Rx2: 1.244 Gbps
619632-001-00
  • Product Brand: CommScope FLX™
  • Product Type: Optical transceiver
  • Product Series: SFP
619632-001-00
  • Product Brand: CommScope FLX™
  • Product Type: Optical transceiver
  • Product Series: SFP
AGILEMAX-1RU | AgileMax 1RU AGILEMAX-1RU | AgileMax 1RU
Complete OBI Elimination RFoG Distribution Platform
AGILEMAX-1RU | AgileMax 1RU
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Type: RFoG distribution platform
AGILEMAX-1RU | AgileMax 1RU
  • Product Type: RFoG distribution platform
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
BDA | BDA Broadband Drop Amplifier
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Type: Indoor line amplifier
BDA | BDA Broadband Drop Amplifier
  • Product Type: Indoor line amplifier
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
BLE120 | STARLINE BLE120 Line Extender
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Type: RF amplifier
BLE120 | STARLINE BLE120 Line Extender
  • Product Type: RF amplifier
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
BT100 | STARLINE BT100 Amplifier
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Type: RF amplifier
BT100 | STARLINE BT100 Amplifier
  • Product Type: RF amplifier
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
BTTF-Q | BTTF*-*Q F-Port Power Extracting Taps
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Type: RF tap
BTTF-Q | BTTF*-*Q F-Port Power Extracting Taps
  • Product Type: RF tap
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
C4-CMTS | C4 CMTS C4-CMTS | C4 CMTS
Enables operators to offer world-class performance for advanced, carrier-grade voice, high-speed data, and IPTV services
C4-CMTS | C4 CMTS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Type: Cable modem termination system
  • RF Downstream Data Rate, maximum: 30.34 Mb/s to 55.62 per channel
  • RF Upstream Data Rate, maximum: 30.72 Mb/s per channel
  • RF Downstream Modulation: 256 QAM | 64 QAM
  • RF Upstream Frequency Range (12U...: 5 - 65 MHz
  • RF Upstream Frequency Range (24U...: 5–85 MHz
  • RF Upstream Modulation: 16 QAM | 32 QAM | 64 QAM
C4-CMTS | C4 CMTS
  • Product Type: Cable modem termination system
  • RF Downstream Data Rate, maximum: 30.34 Mb/s to 55.62 per channel
  • RF Upstream Data Rate, maximum: 30.72 Mb/s per channel
  • RF Downstream Modulation: 256 QAM | 64 QAM
  • RF Upstream Frequency Range (12U...: 5 - 65 MHz
  • RF Upstream Frequency Range (24U...: 5–85 MHz
  • RF Upstream Modulation: 16 QAM | 32 QAM | 64 QAM
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
C4C-CMTS | C4c CMTS C4C-CMTS | C4c CMTS
Compact-chassis CMTS which enables operators cost-effectively deploy full-featured DOCSIS 3.0-based services
C4C-CMTS | C4c CMTS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Type: Cable modem termination system
  • RF Downstream Data Rate, maximum: 30.34 Mb/s to 55.62 per channel
  • RF Upstream Data Rate, maximum: 30.72 Mb/s per channel
  • RF Downstream Modulation: 256 QAM | 64 QAM
  • RF Upstream Frequency Range (12U...: 5 - 65 MHz
  • RF Upstream Frequency Range (24U...: 5 - 85 MHz
  • RF Upstream Modulation: 16 QAM | 32 QAM | 64 QAM
C4C-CMTS | C4c CMTS
  • Product Type: Cable modem termination system
  • RF Downstream Data Rate, maximum: 30.34 Mb/s to 55.62 per channel
  • RF Upstream Data Rate, maximum: 30.72 Mb/s per channel
  • RF Downstream Modulation: 256 QAM | 64 QAM
  • RF Upstream Frequency Range (12U...: 5 - 65 MHz
  • RF Upstream Frequency Range (24U...: 5 - 85 MHz
  • RF Upstream Modulation: 16 QAM | 32 QAM | 64 QAM
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
CH3000-EDFA | CH3000 Optical EDFA Amplifiers
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Type: Optical amplifier
CH3000-EDFA | CH3000 Optical EDFA Amplifiers
  • Product Type: Optical amplifier
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America

Filter

Filter