Products

von 13115 Ergebnis(sen)
Ansehen:
Vergleichen

Filter

Featured
6536880
Base Product
6536880
Fiber Optic Pigtail, Singlemode, LC/UPC to Stub, 0.9 mm Semi-Tight, white
6536880
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa
  • Portfolio: CommScope®
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: White
  • Connector A, quantity: 1
  • Fiber Type: OS2
  • Interface, Connector A: LC/UPC
  • Fiber Mode: Singlemode
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
6536880
  • Portfolio: CommScope®
  • Product Type: Fiber pigtail | unjacketed
  • Total Fibers, quantity: 1
  • Jacket Color: White
  • Connector A, quantity: 1
  • Fiber Type: OS2
  • Interface, Connector A: LC/UPC
  • Fiber Mode: Singlemode
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa
Featured
AQGQPQPF8
Base Product
AQGQPQPF8
Ultra Low Loss (ULL) Singlemode MPO8 (Non-Pinned) to MPO8 (Non-Pinned), Fiber Array Cable Assembly, 8-Fiber, Plenum
AQGQPQPF8
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
  • Portfolio: CommScope®
  • Product Brand: Propel | SYSTIMAX ULL
  • Product Type: Fiber array cable assembly
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method A
  • Total Fibers, quantity: 8
  • Interface, Connector A: MPO-08/APC Female
  • Interface, Connector B: MPO-08/APC Female
  • Connector A, quantity: 1
  • Connector B, quantity: 1
  • Environmental Space: Indoor | Plenum
  • Jacket Color: Yellow
  • Construction Type: Stranded
AQGQPQPF8
  • Portfolio: CommScope®
  • Product Brand: Propel | SYSTIMAX ULL
  • Product Type: Fiber array cable assembly
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method A
  • Total Fibers, quantity: 8
  • Interface, Connector A: MPO-08/APC Female
  • Interface, Connector B: MPO-08/APC Female
  • Connector A, quantity: 1
  • Connector B, quantity: 1
  • Environmental Space: Indoor | Plenum
  • Jacket Color: Yellow
  • Construction Type: Stranded
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Featured
AQGRPRG7R
Base Product
AQGRPRG7R
Ultra Low Loss (ULL) Singlemode G.657.A2 MPO16 UPC (Non-Pinned) to MPO16 (Non-Pinned), Fiber Array Cable Assembly, 16-Fiber, Plenum
AQGRPRG7R
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
  • Portfolio: CommScope®
  • Product Brand: Propel | SYSTIMAX ULL
  • Product Type: Fiber array cable assembly
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method A
  • Total Fibers, quantity: 16
  • Interface, Connector A: MPO-16/APC Female
  • Interface, Connector B: MPO-16/APC Female
  • Connector A, quantity: 1
  • Connector B, quantity: 1
  • Environmental Space: Indoor | Plenum
  • Jacket Color: Yellow
  • Construction Type: Stranded
AQGRPRG7R
  • Portfolio: CommScope®
  • Product Brand: Propel | SYSTIMAX ULL
  • Product Type: Fiber array cable assembly
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method A
  • Total Fibers, quantity: 16
  • Interface, Connector A: MPO-16/APC Female
  • Interface, Connector B: MPO-16/APC Female
  • Connector A, quantity: 1
  • Connector B, quantity: 1
  • Environmental Space: Indoor | Plenum
  • Jacket Color: Yellow
  • Construction Type: Stranded
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Featured
AQXQPQPF8
Base Product
AQXQPQPF8
Ultra Low Loss (ULL) OM4 MPO8 (Non-Pinned) to MPO8 (Non-Pinned), Fiber Array Cable Assembly, 8-Fiber, Plenum
AQXQPQPF8
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
  • Portfolio: CommScope®
  • Product Brand: Propel | SYSTIMAX ULL
  • Product Type: Fiber array cable assembly
  • Fiber Type: OM4 | LazrSPEED®
  • Polarity: Method A
  • Total Fibers, quantity: 8
  • Interface, Connector A: MPO-08/UPC Female
  • Interface, Connector B: MPO-08/UPC Female
  • Connector A, quantity: 1
  • Connector B, quantity: 1
  • Environmental Space: Indoor | Plenum
  • Jacket Color: Aqua
  • Construction Type: Stranded
AQXQPQPF8
  • Portfolio: CommScope®
  • Product Brand: Propel | SYSTIMAX ULL
  • Product Type: Fiber array cable assembly
  • Fiber Type: OM4 | LazrSPEED®
  • Polarity: Method A
  • Total Fibers, quantity: 8
  • Interface, Connector A: MPO-08/UPC Female
  • Interface, Connector B: MPO-08/UPC Female
  • Connector A, quantity: 1
  • Connector B, quantity: 1
  • Environmental Space: Indoor | Plenum
  • Jacket Color: Aqua
  • Construction Type: Stranded
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Featured
ARGRPRG7R
Base Product
ARGRPRG7R
Ultra Low Loss (ULL) Singlemode G.657.A2 MPO16 UPC (Non-Pinned) to MPO16 (Non-Pinned), Fiber Array Cable Assembly, 16-Fiber, Dual Rated (OFNR/LSZH)
ARGRPRG7R
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
  • Portfolio: CommScope®
  • Product Brand: Propel | SYSTIMAX ULL
  • Product Type: Fiber array cable assembly
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method A
  • Total Fibers, quantity: 16
  • Interface, Connector A: MPO-16/APC Female
  • Interface, Connector B: MPO-16/APC Female
  • Connector A, quantity: 1
  • Connector B, quantity: 1
  • Environmental Space: Dual Rated LSZH/Riser | Indoor
  • Jacket Color: Yellow
  • Construction Type: Stranded
ARGRPRG7R
  • Portfolio: CommScope®
  • Product Brand: Propel | SYSTIMAX ULL
  • Product Type: Fiber array cable assembly
  • Fiber Type: G.657.A2 | TeraSPEED®
  • Polarity: Method A
  • Total Fibers, quantity: 16
  • Interface, Connector A: MPO-16/APC Female
  • Interface, Connector B: MPO-16/APC Female
  • Connector A, quantity: 1
  • Connector B, quantity: 1
  • Environmental Space: Dual Rated LSZH/Riser | Indoor
  • Jacket Color: Yellow
  • Construction Type: Stranded
  • Regional Availability: Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Featured
CO155D2
Base Product
CO155D2
CommScope® Cat 5e U/UTP RJ45 Patch Cord, Non-Plenum
CO155D2
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: CommScope®
  • Product Series: CHD | CO
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Red | Slate | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
CO155D2
  • Portfolio: CommScope®
  • Product Series: CHD | CO
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 5e
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Green | Orange | Red | Slate | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
CO166S2
Base Product
CO166S2
MiNo6 Cat 6 U/UTP Reduced Diameter RJ45 Patch Cord, LS-CM Dual Rated
CO166S2
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Series: CO | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6 (except wire gauge)
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Green | Light blue | Orange | Purple | Red | Spring green | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH) | Non-plenum
CO166S2
  • Portfolio: CommScope®
  • Product Series: CO | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6 (except wire gauge)
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Green | Light blue | Orange | Purple | Red | Spring green | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH) | Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
CO199K2
Base Product
CO199K2
MiNo6A Cat 6A U/UTP Reduced Diameter RJ45 Patch Cord, LS-CM Dual Rated
CO199K2
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Series: CO | CON | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Orange | Pink | Purple | Red | Spring green | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH) | Non-plenum
CO199K2
  • Portfolio: CommScope®
  • Product Series: CO | CON | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Orange | Pink | Purple | Red | Spring green | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH) | Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
COP66S2
Base Product
COP66S2
MiNo6 Series Category 6 Performance U/UTP Reduced Diameter LS-CM Dual Rated Patch Cord, Eco-packaging
COP66S2
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Series: CO
  • Packaging Material: Eco-friendly | single-use plastics-free
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6 (except wire gauge)
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Green | Light blue | Orange | Purple | Red | Spring green | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH) | Non-plenum
COP66S2
  • Portfolio: CommScope®
  • Product Series: CO
  • Packaging Material: Eco-friendly | single-use plastics-free
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6 (except wire gauge)
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Green | Light blue | Orange | Purple | Red | Spring green | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH) | Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
COP99K2
Base Product
COP99K2
MiNo6A Series Category 6A U/UTP Reduced Diameter LS-CM Dual Rated Cord, Eco-packaging
COP99K2
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Series: CO
  • Packaging Material: Eco-friendly | single-use plastics-free
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Orange | Pink | Purple | Red | Spring green | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH) | Non-plenum
COP99K2
  • Portfolio: CommScope®
  • Product Series: CO
  • Packaging Material: Eco-friendly | single-use plastics-free
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6A
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Orange | Pink | Purple | Red | Spring green | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Solid
  • Environmental Space: Low Smoke Zero Halogen (LSZH) | Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
CPC3312
Base Product
CPC3312
GigaSPEED XL® Cat 6 RJ45 Patch Cord, Non-Plenum
CPC3312
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED XL®
  • Product Series: CPC | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Green | Light blue | Lilac | Orange | Purple | Red | Spring green | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
CPC3312
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED XL®
  • Product Series: CPC | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Green | Light blue | Lilac | Orange | Purple | Red | Spring green | Violet | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Non-plenum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
CPC3392
Base Product
CPC3392
GigaSPEED XL® Cat 6 Patch Cord, LSZH
CPC3392
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED XL®
  • Product Series: CPC | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Lilac | Orange | Red | Spring green | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
CPC3392
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED XL®
  • Product Series: CPC | UTG
  • Product Type: Twisted pair patch cord
  • ANSI/TIA Category: 6
  • Interface, Connector A: RJ45 plug
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black | Blue | Dark gray | Light blue | Lilac | Orange | Red | Spring green | White | Yellow
  • Interface Feature, connector A: Standard
  • Interface Feature, connector B: Standard
  • Cable Type: U/UTP (unshielded)
  • Conductor Type: Stranded
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America