Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

451696-000 | TDUX-125-INT

  • Available in:
  • EMEA

TDUX - Inflatable Duct Seal, size 125

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Flexible and reliable wraparound inflatable sealing system for cables
  • Fast and easy to install or remove, even when water is flowing out of the duct
  • Independent of duct or cable ovality
  • Water and airtight up to 50 kPa (7 psi)
  • Environmentaly friendly, non-toxic and resistant to chemicals

Product Classification

Regional Availability EMEA
Product Type Cable duct seal
Product Series TDUX
Ordering Note When sealing more than two cables in a duct, seperate orderable TDUX-CL clips are to be used

Dimensions

Width 120 mm | 4.724 in
Length 567 mm | 22.323 in
Cable Diameter, maximum 103 mm | 4.055 in
Cable Diameter, minimum 83 mm | 3.268 in
Conduit Inner Diameter, maximum 125 mm | 4.921 in
Conduit Inner Diameter, minimum 110 mm | 4.331 in

Dimension Drawing

Click on image to enlarge.

Environmental Specifications

Installation temperature -5 °C to +40 °C (+23 °F to +104 °F)

Packaging and Weights

Included Inflatable bladder with sealing mechanism
Packaging quantity 10
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
Regional Availability EMEA
Product Type Cable duct seal
Product Series TDUX
Ordering Note When sealing more than two cables in a duct, seperate orderable TDUX-CL clips are to be used

Dimensions

Width 120 mm | 4.724 in
Length 567 mm | 22.323 in
Cable Diameter, maximum 103 mm | 4.055 in
Cable Diameter, minimum 83 mm | 3.268 in
Conduit Inner Diameter, maximum 125 mm | 4.921 in
Conduit Inner Diameter, minimum 110 mm | 4.331 in

Environmental Specifications

Installation temperature -5 °C to +40 °C (+23 °F to +104 °F)

Packaging and Weights

Included Inflatable bladder with sealing mechanism
Packaging quantity 10