Product Classification  
Product Type   Shoe
   
Dimensions  
Height   152.4 mm   |   6.0 in
Length   203.2 mm   |   8.0 in
Weight   8.7 kg   |   19.2 lb
   
General Specifications  
Application   Base shoe
Includes   Hardware   |   Mount
Material Type   Hot dip galvanized steel
Mounting   Pipe, 88.9 mm (3-1/2 in) OD
Package Quantity   1
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

MT-280
Wedge Anchor, 5/8 in x 6 in
Add Cancel
Powered By OneLink