A-100470

Vulcan NSN/NSN Cabinet, Mark 2

  • Sealed to outside environment
  • Double wall construction
Product Classification  
Product Type   Macro cell site enclosure
   
Dimensions  
Depth   798 mm   |   31 in
Height   1648 mm   |   65 in
Weight   385 kg   |   849 lb
Width   1898 mm   |   75 in
   
General Specifications  
Access   Front door
Batteries Supported   4
Battery String Current, maximum   44 A-h @ 48 Vdc
Cabinet Type   Integrated cabinet
Color   Green
Cooling Options   225 mm fan (2)
Door Security   Swing handle with 22mm profile cylinder
Doors, quantity   2
Finish   Powder coated
Includes   -48V DC Power supply unit   |   Batteries   |   Brackets   |   Cooling   |   Power Distribution
Material Type   Galvanized steel
Ordering Note   For UK region only
Rack Type   EIA 19 in
Rack Units   14
   
Unit Options  
Color   Gray RAL7035   |   Green RAL6009   |   Others available at additional cost
   
Electrical Specifications  
ac Distribution Type   8-way plastic enclosure
dc Distribution Type   8-way dc panel   |   Power supply unit
Generator Connection   No connection
Input Power Supply   50 A
Power Phase   Single
Rectifier Power   3 kW
Rectifiers, quantity   3
Voltage   230 Vac
   
Mechanical Specifications  
Mounting   Plinth   |   Root
   
Environmental Specifications  
Qualification Standards   IEC 60529: 2001   |   IEE Wiring Regulations BS 7671   |   IP55
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel
Powered By OneLink