A-100462

Transmission Services Cabinet (TSC), Mark 2

  • Sealed to outside environment
  • Double wall construction
Product Classification  
Product Type   Macro cell site enclosure
   
Dimensions  
Depth   600 mm   |   24 in
Height   1419 mm   |   56 in
Weight   95 kg   |   209 lb
Width   600 mm   |   24 in
   
General Specifications  
Access   Front door
Batteries Supported   4
Battery String Current, maximum   3 A-h @ 48 Vdc
Cabinet Type   Integrated cabinet
Color   Gray
Cooling Options   175 mm fan (1)
Door Security   Swing handle with 22mm profile cylinder
Doors, quantity   1
Finish   Powder coated
Includes   -48V DC Power supply unit   |   Batteries   |   Brackets   |   Cooling   |   Power Distribution
Material Type   Galvanized steel
Ordering Note   For UK region only
Rack Type   EIA 19 in
Rack Units   18
   
Unit Options  
Color   Gray RAL7035   |   Green RAL6009   |   Others available at additional cost
   
Electrical Specifications  
ac Distribution Type   8-way plastic enclosure
dc Distribution Type   12-way dc panel   |   Power supply unit
Generator Connection   No connection
Input Power Supply   16-20A
Power Phase   Single
Rectifier Power   800 W
Rectifiers, quantity   2
Voltage   230 Vac
   
Mechanical Specifications  
Mounting   Plinth   |   Root
   
Environmental Specifications  
Qualification Standards   IEC 60529: 2001   |   IEE Wiring Regulations BS 7671   |   IP55
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel
Powered By OneLink