ARRIS and TDS Telecom to Deploy Android TV™ Set-Top

Solution Delivers Efficient IP Video with Familiar App-Based Consumer Interface; ARRIS’s First North American Android Set-Top Marks Important Milestone
July 29, 2019 HICKORY, NC

ARRIS (now part of CommScope) and TDS Telecom (TDS®) today announced plans to deploy an Android TV set-top solution for the TDS Cloud TV Platform called TDS TV+. TDS plans to launch the cloud-based, IP video delivery solution later this year, beginning in its cable footprint in central Oregon. The solution addresses consumer demand for a simple, efficient, and easy-to-use video solution.

TDS TV+ is powered by Android TV™ and features more than 260 linear channels (including 100+ in HD), on-demand content, pay-per-view programming, and on-the-go viewing options with TDS TV Everywhere.

CLICK TO TWEET: ARRIS plans to deploy an Android TV set-top solution for the TDS Telecom Cloud TV Platform.

“We turned to ARRIS because we needed a more efficient platform for IP video delivery that combined both managed and un-managed video delivery options. The new platform enables TDS to customize the user experience for different customer segments,” said Ken Paker, senior vice president, Information and Network Technologies and CTO at TDS. “By combining ARRIS’s industry-leading technology, services, and experience with Android TV’s user interface, designed around content discovery and voice search, TDS can now provide customers with an easy-to-use, application-based video experience.”

TDS will use ARRIS’s VIP6102W UHD IP set-top, which offers seamless integration between the set-top, the Cloud TV back-office, the TiVo® user interface, various third-party applications like Netflix, and the voice-enabled remote control. ARRIS Professional Services will support the deployment with a customized user experience, integration into the TDS system, and a remote-control firmware upgrade application. ARRIS’s cloud-based ECO Service Management will help TDS manage the device and provide exceptional customer service.

“This is a significant milestone for ARRIS as we deploy our first Android set-top in North America with TDS,” said Larry Robinson, senior vice president and segment leader, Customer Premises Equipment at CommScope. “This suite of customized solutions showcases our portfolio’s unmatched versatility and our range of expertise in serving the unique needs of our operator customers as they deliver the future of TV.”

ARRIS’s VIP6102W platform provides a stunning ultra-high definition 4K video viewing experience. The compact device is Wi-Fi 5 enabled, which creates numerous installation options for consumers or technicians. In addition to being Android TV certified, the platform can also be configured with RDK 3.0 and ARRIS KreaTV software, which provide additional user interface options.

—END—

About TDS Telecom

TDS Telecommunications LLC (TDS Telecom/TDS®) delivers high-speed internet, TV entertainment, and phone services to nearly 900 rural, suburban, and metropolitan communities across the U.S. With more than 1.2 million connections, TDS is one of the fastest growing technology companies in the United States. Powered by fiber-optics and new industry-leading technologies, TDS delivers up to 1 Gigabit internet speeds and offers internet-protocol based TV entertainment solutions along with traditional phone services. TDS also offers businesses VoIP advanced communications solutions, dedicated internet service, data networking, and hosted-managed services. Visit tdstelecom.com.

About ARRIS Professional Services

ARRIS Professional Services help customers plan, design, implement and operate their networks and business processes. Services include installation of network elements; operational, technology and strategic consulting; staff augmentation; strategic outsourcing; and defining and integrating complex, multi-vendor solutions.

About CommScope:

CommScope (NASDAQ: COMM) and the recently acquired ARRIS and Ruckus Networks are redefining tomorrow by shaping the future of wired and wireless communications. Our combined global team of employees, innovators and technologists have empowered customers in all regions of the world to anticipate what’s next and push the boundaries of what’s possible. Discover more at www.commscope.com.

Follow us on Twitter and LinkedIn and like us on Facebook.

Sign up for our press releases and blog posts.

This press release includes forward-looking statements that are based on information currently available to management, management’s beliefs, as well as on a number of assumptions concerning future events. Forward-looking statements are not a guarantee of performance and are subject to a number of uncertainties and other factors, which could cause the actual results to differ materially from those currently expected. In providing forward-looking statements, the company does not intend, and is not undertaking any obligation or duty, to update these statements as a result of new information, future events or otherwise.

Source: CommScope

News Media Contact:

Kalia Farrell, CommScope

+1.215.323.1059 or publicrelations@commscope.com

Financial Contact:

Kevin Powers, CommScope

 +1-828-323-4970