P-100
Panel Antenna Stand-Off Bracket, 12 in
Specifications
Product Classification
Product Type | Stand-off mount |
General Specifications
Note | One 72 in x 8 in panel antenna per sector |
Dimensions
Height | 1778 mm | 70 in |
Width | 76.2 mm | 3 in |
Length | 304.8 mm | 12 in |
Stand-off Distance | 304.8 mm | 12 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 150 ft AGL |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Stand-off |
Packaging quantity | 1 |
Weight, net | 19 kg | 41.888 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Stand-off mount |
General Specifications
Note | One 72 in x 8 in panel antenna per sector |
Dimensions
Height | 1778 mm | 70 in |
Width | 76.2 mm | 3 in |
Length | 304.8 mm | 12 in |
Stand-off Distance | 304.8 mm | 12 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 150 ft AGL |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Stand-off |
Packaging quantity | 1 |
Weight, net | 19 kg | 41.888 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse