HSR-ANCHOR-CS-S25
Stainless Steel Countersunk Screw
Specifications
Product Classification
Product Type | Screw |
General Specifications
Thread Size | M8 |
Dimensions
Length | 24.892 mm | 0.98 in |
Material Specifications
Material Type | Stainless steel 304 |
Packaging and Weights
Packaging quantity | 1 |
Weight, gross | 0.009 kg | 0.02 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Screw |
General Specifications
Thread Size | M8 |
Dimensions
Length | 24.892 mm | 0.98 in |
Material Specifications
Material Type | Stainless steel 304 |
Packaging and Weights
Packaging quantity | 1 |
Weight, gross | 0.009 kg | 0.02 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse