FFV4S4-65B-R7
20-port sector antenna, 4x 617-894, 8x 1695-2690 MHz 65° HPBW and 8x 3300-3800 MHz, 90° HPBW, 7x RET
Features and Benefits
- All Internal RET actuators are connected in "Cascaded SRET" configuration
- Cluster connectors for the beam-forming array, including eight RF ports plus one calibration port
Specifications
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2000 mm | 78.740 in |
Net Weight, antenna only | 43 kg | 94.799 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,400 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | Y1,Y3 | Y1,Y3 | Y1,Y3 | Y1,Y3 | Y2,Y4 | Y2,Y4 | Y2,Y4 | Y2,Y4 | P1 | |
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 3300–3800 |
RF Port | 1,2,3,4 | 1,2,3,4 | 5,6,9,10 | 5,6,9,10 | 5,6,9,10 | 5,6,9,10 | 7,8,11,12 | 7,8,11,12 | 7,8,11,12 | 7,8,11,12 | 13,14,15,16,17,18,19,20 |
Gain, dBi | 13.7 | 14.7 | 16.0 | 16.4 | 16.5 | 17.0 | 15.8 | 16.0 | 16.2 | 16.5 | 15.7 |
Beamwidth, Horizontal, degrees | 69 | 60 | 70 | 71 | 69 | 55 | 62 | 64 | 62 | 59 | 86 |
Beamwidth, Vertical, degrees | 13.8 | 11.8 | 7.6 | 7.2 | 6.9 | 5.7 | 8.1 | 7.8 | 7.4 | 6.1 | 6.1 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 15 | 17 | 19 | 19 | 20 | 17 | 18 | 18 | 17 | 15 |
Front-to-Back Ratio at 180°, dB | 28 | 29 | 34 | 33 | 32 | 25 | 36 | 37 | 36 | 31 | 28 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | ||||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ||||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | ||||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | ||||||||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 20 | ||||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -140 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 3300–3800 |
Gain by all Beam Tilts, average, dBi | 13.4 | 14.2 | 15.4 | 16.1 | 16.2 | 16.6 | 15.2 | 15.7 | 15.9 | 16.1 | 15.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.7 | ±1 | ±0.4 | ±0.4 | ±0.7 | ±0.9 | ±0.5 | ±0.4 | ±0.5 | ±0.7 |
Beamwidth, Horizontal Tolerance, degrees | ±6.5 | ±6.1 | ±5.8 | ±4.7 | ±3.8 | ±4.6 | ±6.1 | ±4.9 | ±5.3 | ±5.9 | ±16.6 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±1.4 | ±0.7 | ±0.4 | ±0.6 | ±0.4 | ±0.7 | ±0.4 | ±0.6 | ±0.4 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 15 | 12 | 14 | 14 | 13 | 12 | 14 | 15 | 13 | 13 | |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 21 | 24 | 26 | 25 | 19 | 25 | 28 | 28 | 25 | 22 |
CPR at Boresight, dB | 16 | 16 | 17 | 19 | 18 | 19 | 18 | 21 | 20 | 17 | 15 |
CPR at Sector, dB | 9 | 7 | 9 | 8 | 7 | 3 | 7 | 8 | 8 | 5 | 6 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 3300–3800 |
Gain, dBi | 17.3 | ||||||||||
Beamwidth, Horizontal, degrees | 65 | ||||||||||
Beamwidth, Vertical, degrees | 6.2 | ||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 25 | ||||||||||
USLS (First Lobe), dB | 20 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.3 | ||||||||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | ||||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 29 | ||||||||||
Steered 0° Horizontal Sidelobe, dB | 14 | ||||||||||
Steered 30° Gain, dBi | 19.7 | ||||||||||
Steered 30° Beamwidth, Horizontal, degrees | 27 | ||||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 28 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 3300–3800 |
Gain, dBi | 19.1 | ||||||||||
Beamwidth, Horizontal, degrees | 32 | ||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 27 | ||||||||||
Horizontal Sidelobe, dB | 18 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 759.0 N @ 150 km/h (170.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 259.0 N @ 150 km/h (58.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 984.0 N @ 150 km/h (221.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 625.0 N @ 150 km/h (140.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2187 mm | 86.102 in |
Weight, gross | 56.8 kg | 125.222 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2000 mm | 78.740 in |
Net Weight, antenna only | 43 kg | 94.799 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,400 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | Y1,Y3 | Y1,Y3 | Y1,Y3 | Y1,Y3 | Y2,Y4 | Y2,Y4 | Y2,Y4 | Y2,Y4 | P1 | |
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 3300–3800 |
RF Port | 1,2,3,4 | 1,2,3,4 | 5,6,9,10 | 5,6,9,10 | 5,6,9,10 | 5,6,9,10 | 7,8,11,12 | 7,8,11,12 | 7,8,11,12 | 7,8,11,12 | 13,14,15,16,17,18,19,20 |
Gain, dBi | 13.7 | 14.7 | 16.0 | 16.4 | 16.5 | 17.0 | 15.8 | 16.0 | 16.2 | 16.5 | 15.7 |
Beamwidth, Horizontal, degrees | 69 | 60 | 70 | 71 | 69 | 55 | 62 | 64 | 62 | 59 | 86 |
Beamwidth, Vertical, degrees | 13.8 | 11.8 | 7.6 | 7.2 | 6.9 | 5.7 | 8.1 | 7.8 | 7.4 | 6.1 | 6.1 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 15 | 17 | 19 | 19 | 20 | 17 | 18 | 18 | 17 | 15 |
Front-to-Back Ratio at 180°, dB | 28 | 29 | 34 | 33 | 32 | 25 | 36 | 37 | 36 | 31 | 28 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | ||||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ||||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | ||||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | ||||||||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 20 | ||||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -140 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 3300–3800 |
Gain by all Beam Tilts, average, dBi | 13.4 | 14.2 | 15.4 | 16.1 | 16.2 | 16.6 | 15.2 | 15.7 | 15.9 | 16.1 | 15.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.7 | ±1 | ±0.4 | ±0.4 | ±0.7 | ±0.9 | ±0.5 | ±0.4 | ±0.5 | ±0.7 |
Beamwidth, Horizontal Tolerance, degrees | ±6.5 | ±6.1 | ±5.8 | ±4.7 | ±3.8 | ±4.6 | ±6.1 | ±4.9 | ±5.3 | ±5.9 | ±16.6 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±1.4 | ±0.7 | ±0.4 | ±0.6 | ±0.4 | ±0.7 | ±0.4 | ±0.6 | ±0.4 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 15 | 12 | 14 | 14 | 13 | 12 | 14 | 15 | 13 | 13 | |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 21 | 24 | 26 | 25 | 19 | 25 | 28 | 28 | 25 | 22 |
CPR at Boresight, dB | 16 | 16 | 17 | 19 | 18 | 19 | 18 | 21 | 20 | 17 | 15 |
CPR at Sector, dB | 9 | 7 | 9 | 8 | 7 | 3 | 7 | 8 | 8 | 5 | 6 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 3300–3800 |
Gain, dBi | 17.3 | ||||||||||
Beamwidth, Horizontal, degrees | 65 | ||||||||||
Beamwidth, Vertical, degrees | 6.2 | ||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 25 | ||||||||||
USLS (First Lobe), dB | 20 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.3 | ||||||||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | ||||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 29 | ||||||||||
Steered 0° Horizontal Sidelobe, dB | 14 | ||||||||||
Steered 30° Gain, dBi | 19.7 | ||||||||||
Steered 30° Beamwidth, Horizontal, degrees | 27 | ||||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 28 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 1695–1880 | 1850–1990 | 1920–2200 | 2490–2690 | 3300–3800 |
Gain, dBi | 19.1 | ||||||||||
Beamwidth, Horizontal, degrees | 32 | ||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 27 | ||||||||||
Horizontal Sidelobe, dB | 18 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 759.0 N @ 150 km/h (170.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 259.0 N @ 150 km/h (58.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 984.0 N @ 150 km/h (221.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 625.0 N @ 150 km/h (140.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2187 mm | 86.102 in |
Weight, gross | 56.8 kg | 125.222 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Assembly Drawing
Product Compliance Documentation
Product Information
Other Ways to Browse