PT-R104
Power Telecommunications Rack, four 80 in rungs, 13 ft 4 in burial posts
Specifications
Product Classification
Product Type | Telecommunications rack |
General Specifications
Pipe, quantity | 2 |
Dimensions
Height | 127 mm | 5 in |
Width | 2032 mm | 80 in |
Length | 4064 mm | 160 in |
Pipe Length | 4064 mm | 160 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Legs | Unistrut |
Packaging quantity | 1 |
Weight, net | 75 kg | 165.346 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Telecommunications rack |
General Specifications
Pipe, quantity | 2 |
Dimensions
Height | 127 mm | 5 in |
Width | 2032 mm | 80 in |
Length | 4064 mm | 160 in |
Pipe Length | 4064 mm | 160 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Legs | Unistrut |
Packaging quantity | 1 |
Weight, net | 75 kg | 165.346 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse